Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
320 PT-GK/G/GL/GKL - Swivel castor
Bill of material
320 PT 50 GL
ORDERNO
Article-number
320 PT 50 GL
WDAB
Wheel-Ø A x width B
50x18+18 mm
LC
Load capacity
60 kg
H
Overall height H
73 mm
TP
Dimension of top plate
55x55 mm
HS
Hole spacing
40x40/42x42 mm
HD
Hole-Ø
6.2 mm
SR
Swivel radius
50.0 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices